AirBorn RC Series
- Part Number
- rc422-052-381-4700
- Category
- Board-to-Board Connectors
AirBorn RC Series Rectangular Board Mount Connector, Stackable, 0.075"/1.91mm Pitch, Plastic Body, Full Profile, 1.10" Guide Length, 1.000" Press-Fit Tail Length, 4 Rows, 13 Columns, 52 Circuits
Physical Specifications
- breakaway
- No
- circuitsLoaded
- 52
- circuitsMaximum
- 52.0
- colorResin
- Gray
- durabilityMatingCyclesMax
- 500
- glowWireCapable
- No
- guideToMatingPart
- Guide Pin (1.10" Length)
- keyingToMatingPart
- No
- lockToMatingPart
- No
- materialMetal
- Beryllium Copper
- materialPlatingMating
- Gold
- materialShell
- Polyphenylene Sulfide
- numberOfColumns
- 13
- numberOfRows
- 4.0
- orientation
- Vertical
- packagingType
- Tray
- pcbRetention
- No
- pcTailLength
- 1.000"
- pitchMatingInterface
- 0.075" (1.91mm)
- pitchTerminationInterface
- 0.075" (1.91mm)
- platingMinMating
- 50µ”
- polarizedToMatingPart
- No
- stackable
- Yes
- temperatureRangeOperating
- -65° to +125°C
- terminationInterfaceStyle
- Through Hole - Compliant Pin
Electrical Specifications
- currentMaximumPerContact
- 3.0A
- voltageMaximum
- 750V
Keywords: RC422-052-381-4700, RC422-052-381-4700
Compliance & Certifications
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Not Reviewed
- elvDisplayName
- EU ELV
- elvStatus
- Not Reviewed
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Not Reviewed
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Reviewed
- roHsDisplayName
- EU RoHS
- roHsStatus
- Not Reviewed