Skip to main content
Part Number
nm-2j2-065-ps1-jjan
Category
I/O Cable Assemblies

Physical Specifications

Cable Length
6.0"
Circuits Detail
PS - Plug to Receptacle
Circuits Loaded
65
Circuits Maximum
65.0
Color Resin
Gray
Durability Mating Cycles Max
200
Gender
Male-Female
Lock To Mating Part
Yes
Locking Type
Four #0-80 UNF Turning Jackscrews, Captivated, Two On Each Connector
Material Metal
Beryllium Copper
Material Plating Mating
Gold
Material Resin
Liquid Crystal Polymer (LCP)
Material Shell
Aluminum Alloy
Number Of Rows
2.0
Orientation
Straight-to-Straight
Packaging Type
Bag
Pitch Mating Interface
0.025" (0.635mm)
Pitch Termination Interface
0.025" (0.635mm)
Plating Min Mating
50µ”
Plating Shell
Electroless Nickel
Single Ended
No
Temperature Range Operating
-55° to +125°C
Waterproof Dustproof
No
Wire Cable Type
NEMA HP3
Wire Size Awg
32
Wire Color
Color Coded

Electrical Specifications

Current Maximum Per Contact
1.0A
Data Rate
5.0 Gbps
Voltage Maximum
250V

Keywords: NM-2J2-065-PS1-JJAN, NM-2J2-065-PS1-JJAN

Compliance & Certifications

China RoHS Display Name
China RoHS
China RoHS Status
Not Reviewed
Elv Display Name
EU ELV
Elv Status
Not Reviewed
Hflh Display Name
Low-Halogen Status
Hflh Status
Not Reviewed
Reach Display Name
REACH SVHC
Reach Status
Not Reviewed
RoHS Display Name
EU RoHS
RoHS Status
Not Reviewed
 - nm-2j2-065-ps1-jjan - Image 1
Registration - Verify Email

Part Number Found

Limited Information Available

This part is not formally published to our online part catalog. Limited information is available to display on molex.com.

About Us

About Us


Molex is a global electronics leader committed to making the world a better, more-connected place. With a presence in more than 40 countries, Molex enables transformative technology innovation in the consumer device, aerospace and defense, data center, cloud, telecommunications, transportation, industrial automation and healthcare industries. Through trusted customer and industry relationships, unrivaled engineering expertise, and product quality and reliability, Molex realizes the infinite potential of Creating Connections for Life. 

Learn More About How We Create Connections for Life

Registration - Verify Email

Part Number Found

Limited Information Available

This part is not formally published to our online part catalog. Limited information is available to display on molex.com.

About Us

About Us


Molex is a global electronics leader committed to making the world a better, more-connected place. With a presence in more than 40 countries, Molex enables transformative technology innovation in the consumer device, aerospace and defense, data center, cloud, telecommunications, transportation, industrial automation and healthcare industries. Through trusted customer and industry relationships, unrivaled engineering expertise, and product quality and reliability, Molex realizes the infinite potential of Creating Connections for Life. 

Learn More About How We Create Connections for Life