- Part Number
- nk-2l2-025-225-jc00
- Category
- I/O Connectors
Physical Specifications
- Circuits Detail
- Socket, Surface Mount (.020" Lead Envelope)
- Circuits Loaded
- 25
- Circuits Maximum
- 25.0
- Color Resin
- Gray
- Durability Mating Cycles Max
- 200
- Gender
- Female
- Keying To Mating Part
- No
- Lock To Mating Part
- Yes
- Locking Type
- Turning Jackscrews, Captivated #0-80 UNF
- Material Insulator
- Liquid Crystal Polymer
- Material Metal
- Beryllium Copper
- Material Plating Mating
- Gold
- Material Plating Termination
- Tin/Lead Alloy
- Material Shell
- Aluminum Alloy
- Mounting Style
- With Mounting Ears
- Number Of Rows
- 2.0
- Orientation
- Vertical
- Packaging Type
- Tray,Embossed Tape on Reel
- Panel Mount
- No
- Pitch Mating Interface
- 0.025" (0.635mm)
- Pitch Termination Interface
- 0.025" (0.635mm)
- Plating Min Mating
- 50µ”
- Plating Shell
- Electroless Nickel
- Polarized To Mating Part
- Yes
- Temperature Range Operating
- -55° to +125°C
- Termination Interface Style
- Surface Mount
Electrical Specifications
- Current Maximum Per Contact
- 1.0A
- Data Rate
- 5.0 Gbps
- Voltage Maximum
- 250V
Keywords: NK-2L2-025-225-JC00, NK-2L2-025-225-JC00
Compliance & Certifications
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Not Reviewed
- Elv Display Name
- EU ELV
- Elv Status
- Not Reviewed
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Not Reviewed
- Reach Display Name
- REACH SVHC
- Reach Status
- Not Reviewed
- RoHS Display Name
- EU RoHS
- RoHS Status
- Not Reviewed