AirBorn M Series
- Part Number
- mq-2j2-009-pp1-221d
- Category
- I/O Cable Assemblies
AirBorn M Series, Micro-D Low-Profile Plug-to-Plug Jumper Cable, Electroless Nickel Aluminum Shell, 24.0" NEMA HP3 Cable, 9 Circuits
Physical Specifications
- cableLength
- 24.0"
- circuitsDetail
- PP - Plug to Plug
- circuitsLoaded
- 9
- circuitsMaximum
- 9.0
- colorResin
- Gray
- durabilityMatingCyclesMax
- 500
- gender
- Male-Male
- lockToMatingPart
- Yes
- lockingType
- Two Fixed Jacknut Assemblies
- materialMetal
- Beryllium Copper
- materialPlatingMating
- Gold
- materialResin
- Polyphenylene Sulfide (PPS)
- materialShell
- Aluminum Alloy
- numberOfRows
- 2.0
- orientation
- Straight-to-Straight
- packagingType
- Bag
- pitchMatingInterface
- 0.050" (1.27mm)
- pitchTerminationInterface
- 0.050" (1.27mm)
- platingMinMating
- 50µ”
- platingShell
- Electroless Nickel
- singleEnded
- No
- temperatureRangeOperating
- -55° to +125°C
- waterproofDustproof
- No
- wireCableType
- NEMA HP3
- wireSizeAwg
- 28
Electrical Specifications
- currentMaximumPerContact
- 3.0A
- dataRate
- 3.0 Gbps
- voltageMaximum
- 600V
Keywords: MQ-2J2-009-PP1-221D, MQ-2J2-009-PP1-221D
Compliance & Certifications
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Not Reviewed
- elvDisplayName
- EU ELV
- elvStatus
- Not Reviewed
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Not Reviewed
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Reviewed
- roHsDisplayName
- EU RoHS
- roHsStatus
- Not Reviewed