- Part Number
- mm-3j5-051-ps1-46yd-900
- Category
- I/O Cable Assemblies
Physical Specifications
- Cable Length
- 24.0"
- Circuits Detail
- PS - Plug to Receptacle
- Circuits Loaded
- 51
- Circuits Maximum
- 51.0
- Color Resin
- Gray
- Durability Mating Cycles Max
- 500
- Gender
- Male-Female
- Lock To Mating Part
- Yes
- Locking Type
- Two Fixed Jacknuts and Two Turning Jackscrews, Allen Head, Uninstalled
- Material Metal
- Beryllium Copper,Brass
- Material Plating Mating
- Gold
- Material Resin
- Polyphenylene Sulfide (PPS)
- Material Shell
- Stainless Steel
- Number Of Rows
- 3.0
- Orientation
- Straight-to-Straight
- Packaging Type
- Bag
- Pitch Mating Interface
- 0.050" (1.27mm)
- Pitch Termination Interface
- 0.050" (1.27mm)
- Plating Min Mating
- 50µ”
- Plating Shell
- N/A
- Single Ended
- No
- Temperature Range Operating
- -55° to +125°C
- Waterproof Dustproof
- No
- Wire Cable Type
- NEMA HP3
- Wire Size Awg
- 26
- Wire Color
- 100 Colors (MIL-STD-681)
Electrical Specifications
- Current Maximum Per Contact
- 3.0A
- Data Rate
- 3.0 Gbps
- Voltage Maximum
- 600V
Keywords: MM-3J5-051-PS1-46YD-900, MM-3J5-051-PS1-46YD-900
Compliance & Certifications
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Not Reviewed
- Elv Display Name
- EU ELV
- Elv Status
- Not Reviewed
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Not Reviewed
- Reach Display Name
- REACH SVHC
- Reach Status
- Not Reviewed
- RoHS Display Name
- EU RoHS
- RoHS Status
- Not Reviewed