AirBorn M Series
- Part Number
- mm-3j2-051-ss1-45wb
- Category
- I/O Cable Assemblies
AirBorn M Series, Micro-D Receptacle-to-Receptacle Jumper Cable, Electroless Nickel Aluminum Shell, 12.0" NEMA HP3 Cable, 51 Circuits
Physical Specifications
- cableLength
- 12.0"
- circuitsDetail
- SS - Receptacle to Receptacle
- circuitsLoaded
- 51
- circuitsMaximum
- 51.0
- colorResin
- Gray
- durabilityMatingCyclesMax
- 500
- gender
- Female-Female
- lockToMatingPart
- Yes
- lockingType
- Four Turning Jackscrews, Allen Head, Captivated
- materialMetal
- Brass
- materialPlatingMating
- Gold
- materialResin
- Polyphenylene Sulfide (PPS)
- materialShell
- Aluminum Alloy
- numberOfRows
- 3.0
- orientation
- Straight-to-Straight
- packagingType
- Bag
- pitchMatingInterface
- 0.050" (1.27mm)
- pitchTerminationInterface
- 0.050" (1.27mm)
- platingMinMating
- 50µ”
- platingShell
- Electroless Nickel
- singleEnded
- No
- temperatureRangeOperating
- -55° to +125°C
- waterproofDustproof
- No
- wireCableType
- NEMA HP3
- wireSizeAwg
- 24
- wireColor
- 100 Colors (MIL-STD-681)
Electrical Specifications
- currentMaximumPerContact
- 3.0A
- dataRate
- 3.0 Gbps
- voltageMaximum
- 600V
Keywords: MM-3J2-051-SS1-45WB, MM-3J2-051-SS1-45WB
Compliance & Certifications
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Not Reviewed
- elvDisplayName
- EU ELV
- elvStatus
- Not Reviewed
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Not Reviewed
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Reviewed
- roHsDisplayName
- EU RoHS
- roHsStatus
- Not Reviewed