AirBorn M Series
- Part Number
- mm-322-069-2a3-0000
- Category
- I/O Connectors
AirBorn M Series, Micro-D Cable Mount Receptacle, 0.050" (1.27mm) Pitch, Vertical, Solder Cup, Aluminum Shell, Gold Termination Plating, 69 Circuits
Physical Specifications
- circuitsDetail
- Socket, Straight, 24 AWG Solder Cup
- circuitsLoaded
- 69
- circuitsMaximum
- 69.0
- durabilityMatingCyclesMax
- 500
- gender
- Female
- keyingToMatingPart
- No
- lockToMatingPart
- No
- materialInsulator
- Polyphenylene Sulfide
- materialMetal
- Brass
- materialPlatingMating
- Gold
- materialPlatingTermination
- Gold
- materialShell
- Aluminum Alloy
- mountingStyle
- Without Mounting Holes
- numberOfRows
- 3.0
- orientation
- Vertical
- packagingType
- Tray,Embossed Tape on Reel
- panelMount
- No
- pitchMatingInterface
- 0.050" (1.27mm)
- pitchTerminationInterface
- 0.050" (1.27mm)
- platingMinMating
- 50µ”
- platingMinTermination
- 10µ”
- platingShell
- Electroless Nickel
- polarizedToMatingPart
- Yes
- temperatureRangeOperating
- -55° to +125°C
- terminationInterfaceStyle
- Solder Cup
Electrical Specifications
- currentMaximumPerContact
- 3.0A
- dataRate
- 3.0 Gbps
- voltageMaximum
- 600V
Keywords: MM-322-069-2A3-0000, MM-322-069-2A3-0000
Compliance & Certifications
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Not Reviewed
- elvDisplayName
- EU ELV
- elvStatus
- Not Reviewed
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Not Reviewed
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Reviewed
- roHsDisplayName
- EU RoHS
- roHsStatus
- Not Reviewed