- Part Number
- mm-232-009-000-4400
- Category
- I/O Connectors
Physical Specifications
- Cable Exit
- Straight
- Circuits Loaded
- 9
- Circuits Maximum
- 9.0
- Keying To Mating Part
- No
- Lock To Mating Part
- Yes
- Locking Type
- Two Long Turning Jackscrews, Slot Head, Retaining Ring
- Material Plating Mating
- N/A
- Material Shell
- Aluminum Alloy
- Number Of Rows
- 2.0
- Orientation
- N/A
- Packaging Type
- Tray
- Panel Mount
- No
- Pitch Mating Interface
- N/A
- Plating Shell
- Electroless Nickel
- Polarized To Mating Part
- N/A
- Termination Interface Style
- N/A
Electrical Specifications
- Current Maximum Per Contact
- N/A
Keywords: MM-232-009-000-4400, MM-232-009-000-4400
Compliance & Certifications
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Not Reviewed
- Elv Display Name
- EU ELV
- Elv Status
- Not Reviewed
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Not Reviewed
- Reach Display Name
- REACH SVHC
- Reach Status
- Not Reviewed
- RoHS Display Name
- EU RoHS
- RoHS Status
- Not Reviewed