Skip to main content

AirBorn M Series

Part Number
mm-222-051-278-320s-900
Category
I/O Connectors

AirBorn M Series, Micro-D Board Mount Receptacle, 0.050" (1.27mm) Pitch, Right-Angle, Surface Mount, Aluminum Shell, Tin Termination Plating, Fixed Jacknuts with Mounting Bracket, Interfacial Sealing Gasket, 51 Circuits

Physical Specifications

circuitsDetail
Socket, Surface Mount
circuitsLoaded
51
circuitsMaximum
51.0
designFeature
Interfacial Sealing Gasket
durabilityMatingCyclesMax
500
gender
Female
keyingToMatingPart
No
lockToMatingPart
Yes
lockingType
Two Fixed Jacknut Assemblies with Mounting Bracket
materialInsulator
Polyphenylene Sulfide
materialMetal
Brass
materialPlatingMating
Gold
materialPlatingTermination
Tin
materialShell
Aluminum Alloy
mountingStyle
Without Mounting Holes
numberOfRows
2.0
orientation
Right Angle
packagingType
Tray,Embossed Tape on Reel
panelMount
No
pitchMatingInterface
0.050" (1.27mm)
pitchTerminationInterface
0.050" (1.27mm)
platingMinMating
50µ”
platingShell
Electroless Nickel
polarizedToMatingPart
Yes
temperatureRangeOperating
-55° to +125°C
terminationInterfaceStyle
Surface Mount

Electrical Specifications

currentMaximumPerContact
3.0A
dataRate
3.0 Gbps
voltageMaximum
600V

Keywords: MM-222-051-278-320S-900, MM-222-051-278-320S-900

Compliance & Certifications

chinaRoHsDisplayName
China RoHS
chinaRoHsStatus
Not Reviewed
elvDisplayName
EU ELV
elvStatus
Not Reviewed
hflhDisplayName
Low-Halogen Status
hflhStatus
Not Reviewed
reachDisplayName
REACH SVHC
reachStatus
Not Reviewed
roHsDisplayName
EU RoHS
roHsStatus
Not Reviewed
AirBorn M Series - mm-222-051-278-320s-900 - Image 1
Registration - Verify Email

Part Number Found

Limited Information Available

This part is not formally published to our online part catalog. Limited information is available to display on molex.com.

About Us

About Us


Molex is a global electronics leader committed to making the world a better, more-connected place. With a presence in more than 40 countries, Molex enables transformative technology innovation in the consumer device, aerospace and defense, data center, cloud, telecommunications, transportation, industrial automation and healthcare industries. Through trusted customer and industry relationships, unrivaled engineering expertise, and product quality and reliability, Molex realizes the infinite potential of Creating Connections for Life. 

Learn More About How We Create Connections for Life

Registration - Verify Email

Part Number Found

Limited Information Available

This part is not formally published to our online part catalog. Limited information is available to display on molex.com.

About Us

About Us


Molex is a global electronics leader committed to making the world a better, more-connected place. With a presence in more than 40 countries, Molex enables transformative technology innovation in the consumer device, aerospace and defense, data center, cloud, telecommunications, transportation, industrial automation and healthcare industries. Through trusted customer and industry relationships, unrivaled engineering expertise, and product quality and reliability, Molex realizes the infinite potential of Creating Connections for Life. 

Learn More About How We Create Connections for Life