- Part Number
- mksi-04l-1000-175-2620
- Category
- I/O Connectors
Physical Specifications
- Circuits Detail
- 41 pin contacts, 10 DP + 9SB
- Circuits Loaded
- 41
- Circuits Maximum
- 41.0
- Design Feature
- Shell-to-Shell EMI Interface Gasket,Shell ground independent of signal pair grounds
- Durability Mating Cycles Max
- 500
- Gender
- Male
- Keying To Mating Part
- Yes
- Lock To Mating Part
- Yes
- Locking Type
- Fixed Jacknuts
- Material Insulator
- Liquid Crystal Polymer
- Material Metal
- Beryllium Copper
- Material Plating Mating
- Gold
- Material Plating Termination
- Tin/Lead Alloy
- Material Shell
- Aluminum Alloy
- Mounting Style
- #4-40 UNC-2B Locking Helical Thread Inserts
- Orientation
- Right Angle
- Packaging Type
- Tray
- Panel Mount
- No
- Pcb Locator
- Yes
- Pcb Retention
- Yes
- Pitch Mating Interface
- 0.070" (1.78mm)
- Pitch Termination Interface
- 0.070" (1.78mm)
- Plating Min Mating
- 50µ”
- Plating Shell
- Electroless Nickel
- Polarization
- Left
- Polarized To Mating Part
- Yes
- Temperature Range Operating
- -55° to +125°C
- Termination Interface Style
- Surface Mount
Electrical Specifications
- Current Maximum Per Contact
- 3.0A
- Data Rate
- 12.5 Gbps
- Voltage Maximum
- 200V
Keywords: MKSI-04L-1000-175-2620, MKSI-04L-1000-175-2620
Compliance & Certifications
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Not Reviewed
- Elv Display Name
- EU ELV
- Elv Status
- Not Reviewed
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Not Reviewed
- Reach Display Name
- REACH SVHC
- Reach Status
- Not Reviewed
- RoHS Display Name
- EU RoHS
- RoHS Status
- Not Reviewed