Skip to main content
Part Number
mk-3r5-051-325-000s-0b7
Category
I/O Connectors

Physical Specifications

Circuits Detail
Pin, Right Angle, PCB Leads, .109"
Circuits Loaded
51
Circuits Maximum
51.0
Design Feature
#2-56 Threaded Inserts
Durability Mating Cycles Max
500
Gender
Male
Keying To Mating Part
No
Lock To Mating Part
No
Material Insulator
Polyphenylene Sulfide
Material Metal
Beryllium Copper
Material Plating Mating
Gold
Material Plating Termination
Tin/Lead Alloy (Not RoHS Compliant)
Material Shell
Stainless Steel
Mounting Style
With Mounting Holes
Number Of Rows
3.0
Orientation
Right Angle
Packaging Type
Tray,Embossed Tape on Reel
Panel Mount
No
Pc Tail Length
0.109"
Pitch Mating Interface
0.050" (1.27mm)
Pitch Termination Interface
0.050" (1.27mm)
Plating Min Mating
50µ”
Plating Shell
N/A
Polarized To Mating Part
Yes
Temperature Range Operating
-55° to +125°C
Termination Interface Style
Through Hole

Electrical Specifications

Current Maximum Per Contact
3.0A
Data Rate
3.0 Gbps
Voltage Maximum
600V

Keywords: MK-3R5-051-325-000S-0B7, MK-3R5-051-325-000S-0B7

Compliance & Certifications

China RoHS Display Name
China RoHS
China RoHS Status
Not Reviewed
Elv Display Name
EU ELV
Elv Status
Not Reviewed
Hflh Display Name
Low-Halogen Status
Hflh Status
Not Reviewed
Reach Display Name
REACH SVHC
Reach Status
Not Reviewed
RoHS Display Name
EU RoHS
RoHS Status
Not Reviewed
 - mk-3r5-051-325-000s-0b7 - Image 1
Registration - Verify Email

Part Number Found

Limited Information Available

This part is not formally published to our online part catalog. Limited information is available to display on molex.com.

Search Not Found

No Search Results Found

We were unable to find any results for this search.  Please try different search terms or navigate using the top menu or sitemap.

About Us

About Us


Molex is a global electronics leader committed to making the world a better, more-connected place. With a presence in more than 40 countries, Molex enables transformative technology innovation in the consumer device, aerospace and defense, data center, cloud, telecommunications, transportation, industrial automation and healthcare industries. Through trusted customer and industry relationships, unrivaled engineering expertise, and product quality and reliability, Molex realizes the infinite potential of Creating Connections for Life. 

Learn More About How We Create Connections for Life

Registration - Verify Email

Part Number Found

Limited Information Available

This part is not formally published to our online part catalog. Limited information is available to display on molex.com.

Search Not Found

No Search Results Found

We were unable to find any results for this search.  Please try different search terms or navigate using the top menu or sitemap.

About Us

About Us


Molex is a global electronics leader committed to making the world a better, more-connected place. With a presence in more than 40 countries, Molex enables transformative technology innovation in the consumer device, aerospace and defense, data center, cloud, telecommunications, transportation, industrial automation and healthcare industries. Through trusted customer and industry relationships, unrivaled engineering expertise, and product quality and reliability, Molex realizes the infinite potential of Creating Connections for Life. 

Learn More About How We Create Connections for Life