Skip to main content
Part Number
md021rpm222
Category
I/O Connectors

Physical Specifications

Circuits Loaded
21
Circuits Maximum
21.0
Color Resin
Gray
Gender
Plug
Lock To Mating Part
Yes
Locking Type
Two Integrated Jacknuts
Material Plating Mating
N/A
Material Shell
Aluminum Alloy
Orientation
N/A
Packaging Type
N/A
Panel Mount
N/A
Pitch Mating Interface
N/A
Plating Shell
Electroless Nickel
Polarized To Mating Part
No
Termination Interface Style
N/A

Electrical Specifications

Current Maximum Per Contact
N/A

Keywords: MD021RPM222, MD021RPM222

Compliance & Certifications

China RoHS Display Name
China RoHS
China RoHS Status
Not Reviewed
Elv Display Name
EU ELV
Elv Status
Not Reviewed
Hflh Display Name
Low-Halogen Status
Hflh Status
Not Reviewed
Reach Display Name
REACH SVHC
Reach Status
Not Reviewed
RoHS Display Name
EU RoHS
RoHS Status
Not Reviewed
 - md021rpm222 - Image 1
Registration - Verify Email

Part Number Found

Limited Information Available

This part is not formally published to our online part catalog. Limited information is available to display on molex.com.

About Us

About Us


Molex is a global electronics leader committed to making the world a better, more-connected place. With a presence in more than 40 countries, Molex enables transformative technology innovation in the consumer device, aerospace and defense, data center, cloud, telecommunications, transportation, industrial automation and healthcare industries. Through trusted customer and industry relationships, unrivaled engineering expertise, and product quality and reliability, Molex realizes the infinite potential of Creating Connections for Life. 

Learn More About How We Create Connections for Life

Registration - Verify Email

Part Number Found

Limited Information Available

This part is not formally published to our online part catalog. Limited information is available to display on molex.com.

About Us

About Us


Molex is a global electronics leader committed to making the world a better, more-connected place. With a presence in more than 40 countries, Molex enables transformative technology innovation in the consumer device, aerospace and defense, data center, cloud, telecommunications, transportation, industrial automation and healthcare industries. Through trusted customer and industry relationships, unrivaled engineering expertise, and product quality and reliability, Molex realizes the infinite potential of Creating Connections for Life. 

Learn More About How We Create Connections for Life