Skip to main content

AirBorn AirStrip

Part Number
ma-141-004-261-a72wn
Category
I/O Connectors

AirBorn AirStrip Cable Mount Receptacle, Vertical, Single Row, 0.050" (1.27mm) Pitch, without Mounting Holes, Pre-Wired Crimped, 6.00" Length, One Lockscrew (Centered), 4 Circuits

Physical Specifications

circuitsDetail
Socket, straight, crimp wire
circuitsLoaded
4
circuitsMaximum
4.0
colorResin
Gray
durabilityMatingCyclesMax
500
gender
Female
guideToMatingPart
No
hardwareDetails
One Lockscrew (centered)
keyingToMatingPart
No
lockToMatingPart
Yes
lockingType
One Lockscrew (Centered)
materialPlatingMating
Gold
materialShell
Polyphenylene Sulfide
mountingStyle
Without Mounting Holes
numberOfRows
1.0
orientation
Vertical
packagingType
Carton,Tray
panelMount
No
pcbLocator
No
pitchMatingInterface
0.050" (1.27mm)
pitchTerminationInterface
0.050" (1.27mm)
platingMinMating
50µ”
polarizedToMatingPart
No
temperatureRangeOperating
-55° to +125°C
terminationInterfaceStyle
Pre-Wired Crimped
wireCableType
NEMA HP3
wireSizeAwg
26
wireLength
6.00"
wireColor
100 Colors (MIL-STD-681)

Electrical Specifications

currentMaximumPerContact
3.0A
dataRate
3.0 Gbps
voltageMaximum
600V

Keywords: MA-141-004-261-A72WN, MA-141-004-261-A72WN

Compliance & Certifications

chinaRoHsDisplayName
China RoHS
chinaRoHsStatus
Not Reviewed
elvDisplayName
EU ELV
elvStatus
Not Reviewed
hflhDisplayName
Low-Halogen Status
hflhStatus
Not Reviewed
reachDisplayName
REACH SVHC
reachStatus
Not Reviewed
roHsDisplayName
EU RoHS
roHsStatus
Not Reviewed
AirBorn AirStrip - ma-141-004-261-a72wn - Image 1
Registration - Verify Email

Part Number Found

Limited Information Available

This part is not formally published to our online part catalog. Limited information is available to display on molex.com.

About Us

About Us


Molex is a global electronics leader committed to making the world a better, more-connected place. With a presence in more than 40 countries, Molex enables transformative technology innovation in the consumer device, aerospace and defense, data center, cloud, telecommunications, transportation, industrial automation and healthcare industries. Through trusted customer and industry relationships, unrivaled engineering expertise, and product quality and reliability, Molex realizes the infinite potential of Creating Connections for Life. 

Learn More About How We Create Connections for Life

Registration - Verify Email

Part Number Found

Limited Information Available

This part is not formally published to our online part catalog. Limited information is available to display on molex.com.

About Us

About Us


Molex is a global electronics leader committed to making the world a better, more-connected place. With a presence in more than 40 countries, Molex enables transformative technology innovation in the consumer device, aerospace and defense, data center, cloud, telecommunications, transportation, industrial automation and healthcare industries. Through trusted customer and industry relationships, unrivaled engineering expertise, and product quality and reliability, Molex realizes the infinite potential of Creating Connections for Life. 

Learn More About How We Create Connections for Life