AirBorn FOCuS
- Part Number
- av4m2-rn2-010-ls00-100
- Category
- Fiber Optic Cable Assemblies
AirBorn FOCuS Active Optical Cable Assembly, Plug with Locking Screws, Rugged, 0.050" (1.27mm) Pitch, 50 Circuits, 10.0m Length
Physical Specifications
- bootType
- Straight
- cableLength
- 10.0m
- cableSize
- Not Applicable
- circuitsLoaded
- 50
- circuitsMaximum
- 50.0
- colorResin
- Gray
- durabilityMatingCyclesMax
- 2500
- fiberCoreCladding
- 50/125µm
- gender
- Plug-Plug
- lockToMatingPart
- Yes
- lockingType
- Locking Screws
- materialPlatingMating
- Gold
- materialResin
- Liquid Crystal Polymer (LCP)
- materialShell
- Aluminum Alloy
- numberOfColumns
- 10
- numberOfRows
- 5.0
- orientation
- Straight-to-Straight
- packagingType
- ESD Tray
- pitchMatingInterface
- 0.050" (1.27mm)
- pitchTerminationInterface
- 0.050" (1.27mm)
- platingMinMating
- 50µ”
- platingShell
- Electroless Nickel
- polarization
- A
- singleEnded
- No
- temperatureRangeOperating
- -55° to +125°C
- wireCableType
- Non-Radiation Hardened OM3 Fiber
Electrical Specifications
- currentMaximumPerContact
- 2.0A
- dataRate
- 50.0 Gbps
- dielectricWithstandingVoltageV
- 600
- voltageInput
- 3.3V
Keywords: AV4M2-RN2-010-LS00-100, AV4M2-RN2-010-LS00-100
Compliance & Certifications
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Not Reviewed
- elvDisplayName
- EU ELV
- elvStatus
- Not Reviewed
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Not Reviewed
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Reviewed
- roHsDisplayName
- EU RoHS
- roHsStatus
- Not Reviewed