NSCC
- Part Number
- 987891201
- Category
- Connector Housings
NSCC Single Part, Unsealed, 1.50mm, Male Housing, 10 Circuits, Dual Row, Black
Physical Specifications
- circuitsDetail
- 10x1.5mm female terminal
- circuitsMaximum
- 10.0
- colorResin
- Black
- gender
- Plug
- glowWireCapable
- No
- keyingToMatingPart
- No
- lockToMatingPart
- No
- materialResin
- Polyester
- netWeight
- 11.520/g
- numberOfRows
- 2.0
- packagingType
- Bag
- panelMount
- No
- pitchMatingInterface
- 4.25mm
- pitchTerminationInterface
- 6.00mm
- polarizedToMatingPart
- Yes
- ports
- 1
- sealed
- Unsealed
- stackable
- No
- temperatureRangeOperating
- -40° to +120°C
- terminalSize
- 1.5
Keywords: 98789-1201, 0987891201
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Compliant
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Green Image per SJ/T 11365-2006
- elvDisplayName
- EU ELV
- elvStatus
- Compliant per 2000/53/EC
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Low-Halogen per IEC 61249-2-21
- prop65DisplayName
- Prop65
- prop65Status
- Compliant per California Proposition 65
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Contained per D(2025)4165-DC (25 June 2025)
- roHsDisplayName
- EU RoHS
- roHsStatus
- Compliant per EU 2015/863