- Part Number
- 985870014
- Category
- Crimp Terminals
Physical Specifications
- Gender
- Female
- Material Metal
- Copper-Nickel-Silicon
- Material Plating Mating
- Tin
- Material Plating Termination
- Tin
- Net Weight
- 0.253/g
- Packaging Type
- Reel
- Plating Min Mating
- 2.032µm
- Plating Min Termination
- 2.032µm
- Termination Interface Style
- Crimp or Compression
- Wire Insulation Diameter
- 1.20-1.80mm
- Wire Size Awg
- 20,22
- Wire Size Mm
- 0.32-0.51
Keywords: 98587-0014, 0985870014
Compliance & Certifications
- Add1 Display Name
- GADSL/IMDS
- Add1 Status
- Compliant with Exemption 44; 34
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Product not active
- Elv Display Name
- EU ELV
- Elv Status
- Product not active
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Product not active
- Prop65 Display Name
- Prop65
- Prop65 Status
- Product not active
- Reach Display Name
- REACH SVHC
- Reach Status
- Not Contained per D(2025)7771-DC (04 Feb 2026)
- RoHS Display Name
- EU RoHS
- RoHS Status
- Compliant per EU 2015/863