- Part Number
- 951152884
- Category
- Connector Accessories
Physical Specifications
- Circuits Loaded
- 0
- Circuits Maximum
- 0.0
- Color Resin
- Red
- Gender
- N/A
- Lock To Mating Part
- No
- Net Weight
- 0.610/g
- Number Of Rows
- 0.0
- Packaging Type
- Bag
- Polarized To Mating Part
- N/A
- Temperature Range Operating
- N/A
Keywords: 95115-2884, 0951152884
Compliance & Certifications
- Add1 Display Name
- GADSL/IMDS
- Add1 Status
- Product not active
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Product not active
- Elv Display Name
- EU ELV
- Elv Status
- Product not active
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Product not active
- Prop65 Display Name
- Prop65
- Prop65 Status
- Product not active
- Reach Display Name
- REACH SVHC
- Reach Status
- Product not active
- RoHS Display Name
- EU RoHS
- RoHS Status
- Product not active