- Part Number
- 950092647
- Category
- Modular Jacks and Plugs
Physical Specifications
- Boot Color
- N/A
- Color Resin
- Black
- Durability Mating Cycles Max
- 2500
- Flammability
- 94V-0
- Inverted Top Latch
- No
- Jack Height
- 16.00mm
- Lightpipes Le Ds
- None
- Material Metal
- Copper Alloy
- Material Plating Mating
- Gold over Palladium Nickel
- Material Plating Termination
- Tin
- Material Resin
- High Temperature Thermoplastic
- Net Weight
- 2.110/g
- Orientation
- Right Angle (Side Entry)
- Packaging Type
- Tray
- Panel Mount
- Without Flange
- Pcb Locator
- Yes
- Pcb Retention
- Yes
- Pcb Thickness Recommended
- 1.57mm
- Pitch Mating Interface
- 1.02mm
- Pitch Termination Interface
- 1.27mm
- Plating Min Mating
- 1.270µm
- Plating Min Termination
- 1.905µm
- Port Configuration
- 1x1
- Positions Loaded Contacts
- 6/4
- Temperature Range Operating
- -40° to +80°C
- Termination Interface Style
- Through Hole
- Waterproof Dustproof
- No
- Wire Cable Type
- N/A
Electrical Specifications
- Current Maximum Per Contact
- 1.5A
- Shielded
- No
- Voltage Maximum
- 125V DC
Keywords: 95009-2647, 0950092647
Compliance & Certifications
- Add1 Display Name
- GADSL/IMDS
- Add1 Status
- Not Relevant
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Green Image per SJ/T 11365-2006
- Elv Display Name
- EU ELV
- Elv Status
- Not Relevant
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Not Low-Halogen per IEC 61249-2-21
- Prop65 Display Name
- Prop65
- Prop65 Status
- Not Reviewed per California Proposition 65
- Reach Display Name
- REACH SVHC
- Reach Status
- Not Contained per D(2020)4578-DC (25 June 2020)
- RoHS Display Name
- EU RoHS
- RoHS Status
- Compliant per EU 2015/863