RAST 5
- Part Number
- 945504004
- Category
- Connector Housings
5.00mm Pitch, Rast 5 Housing, PA Polyamide (Nylon) 6/6, UL 94V-2, 4 Circuits, Natural, Glow-Wire Capable
Physical Specifications
- circuitsMaximum
- 4.0
- colorResin
- Natural
- flammability
- 94V-2
- gender
- Female
- glowWireCapable
- Yes
- lockToMatingPart
- Yes
- materialResin
- Nylon
- netWeight
- 3.520/g
- numberOfRows
- 1.0
- packagingType
- Bag
- panelMount
- No
- pitchMatingInterface
- 5.00mm
- pitchTerminationInterface
- 5.00mm
- polarizedToMatingPart
- Yes
- ports
- 1
- stackable
- No
- temperatureRangeOperating
- -40° to +85°C
Keywords: 94550-4004, 0945504004
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Not Relevant
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Not Relevant
- elvDisplayName
- EU ELV
- elvStatus
- Compliant per 2000/53/EC
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Not Low-Halogen per IEC 61249-2-21
- prop65DisplayName
- Prop65
- prop65Status
- Compliant per California Proposition 65
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Contained per D(2025)7771-DC (04 Feb 2026)
- roHsDisplayName
- EU RoHS
- roHsStatus
- Compliant per EU 2015/863