- Part Number
- 936070034
- Category
- Heavy-Duty Accessories
Physical Specifications
- Accessory Type
- Screw
- Material Plating
- Copper
- Material Screw
- Steel
- Material Washer
- Copper-plated Steel
- Packaging Type
- Bag
- Thread Size
- M4x6
- Thread Type
- (M) Metric
Keywords: 93607-0034, 0936070034
Compliance & Certifications
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Not Reviewed
- Elv Display Name
- EU ELV
- Elv Status
- Not Reviewed
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Not Reviewed
- Reach Display Name
- REACH SVHC
- Reach Status
- Not Reviewed
- RoHS Display Name
- EU RoHS
- RoHS Status
- Not Reviewed