- Part Number
- 936070002
- Category
- Heavy-Duty Accessories
Physical Specifications
- Accessory Type
- Gasket
- Material Gasket
- EPDM,Nitrile,Silicone
- Net Weight
- 3.000/g
- Packaging Type
- Bag
Keywords: 93607-0002, 0936070002
Compliance & Certifications
- Add1 Display Name
- GADSL/IMDS
- Add1 Status
- Not Relevant
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Green Image per SJ/T 11365-2006
- Elv Display Name
- EU ELV
- Elv Status
- Not Relevant
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Low-Halogen per IEC 61249-2-21
- Prop65 Display Name
- Prop65
- Prop65 Status
- Compliant per California Proposition 65
- Reach Display Name
- REACH SVHC
- Reach Status
- Not Contained per D(2024)7663-DC (21 Jan 2025)
- RoHS Display Name
- EU RoHS
- RoHS Status
- Compliant per EU 2015/863
- Cert Mark Documents
- {displayName=CE - Declaration of Conformity, fileName=CER_4000443225_00_000.pdf, subType=CE},{displayName=UKCA - Declaration of Conformity, fileName=CER_4000443226_00_000.pdf, subType=UKCA}