- Part Number
- 936060260
- Category
- Heavy-Duty Connectors
Physical Specifications
- Gender
- Jack/Jack
- Lock To Mating Part
- Yes
- Material Plating
- Gold
- Packaging Type
- Bag
- Polarized To Mating Part
- Yes
- Poles
- 8p/8C
- Temperature Range Operating
- -40° to +120°C
Electrical Specifications
- Current Maximum Per Contact
- 1.0A
- Voltage Maximum
- 50V AC/DC
Keywords: 93606-0260, 0936060260
Compliance & Certifications
- Add1 Display Name
- GADSL/IMDS
- Add1 Status
- Product not active
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Product not active
- Elv Display Name
- EU ELV
- Elv Status
- Product not active
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Product not active
- Prop65 Display Name
- Prop65
- Prop65 Status
- Product not active
- Reach Display Name
- REACH SVHC
- Reach Status
- Product not active
- RoHS Display Name
- EU RoHS
- RoHS Status
- Product not active