- Part Number
- 936060143
- Category
- Heavy-Duty Connectors
Physical Specifications
- Durability Mating Cycles Max
- 1500
- Lock To Mating Part
- Yes
- Material Plating
- Gold
- Material Plug
- PBT
- Net Weight
- 3.000/g
- Packaging Type
- Bag
- Polarized To Mating Part
- Yes
- Poles
- 8p/8C
- Temperature Range Operating
- -40° to +120°C
- Wire Size Awg
- 24
Electrical Specifications
- Voltage Maximum
- 250V AC
Keywords: 93606-0143, 0936060143
Compliance & Certifications
- Add1 Display Name
- GADSL/IMDS
- Add1 Status
- Not Relevant
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Green Image per SJ/T 11365-2006
- Elv Display Name
- EU ELV
- Elv Status
- Not Relevant
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Not Reviewed per IEC 61249-2-21
- Prop65 Display Name
- Prop65
- Prop65 Status
- Compliant per California Proposition 65
- Reach Display Name
- REACH SVHC
- Reach Status
- Not Contained per ED/71/2019 (16 July 2019)
- RoHS Display Name
- EU RoHS
- RoHS Status
- Compliant per EU 2015/863
- Cert Mark Documents
- {displayName=UKCA - Declaration of Conformity, fileName=CER_4000443226_00_000.pdf, subType=UKCA},{displayName=CE - Declaration of Conformity, fileName=CER_4000443225_00_000.pdf, subType=CE}