- Part Number
- 936060039
- Category
- Heavy-Duty Accessories
Physical Specifications
- Accessory Type
- Boot
- Cable Diameter
- 7.00mm
- Color Resin
- Black
- Material Body
- Polyamide
- Net Weight
- 1.000/g
- Packaging Type
- Bag
Keywords: 93606-0039, 0936060039
Compliance & Certifications
- Add1 Display Name
- GADSL/IMDS
- Add1 Status
- Product not active
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Product not active
- Elv Display Name
- EU ELV
- Elv Status
- Product not active
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Product not active
- Prop65 Display Name
- Prop65
- Prop65 Status
- Product not active
- Reach Display Name
- REACH SVHC
- Reach Status
- Product not active
- RoHS Display Name
- EU RoHS
- RoHS Status
- Product not active