- Part Number
- 936060030
- Category
- Heavy-Duty Connectors
Physical Specifications
- Color Cable Jacket
- Black
- Gender
- Male-Male
- Length
- 2.0m
- Lock To Mating Part
- No
- Net Weight
- 256.000/g
- Packaging Type
- Bag
- Poles
- 4
Electrical Specifications
- Current Maximum Per Contact
- 1.0A
Keywords: 93606-0030, 0936060030
Compliance & Certifications
- Add1 Display Name
- GADSL/IMDS
- Add1 Status
- Product not active
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Product not active
- Elv Display Name
- EU ELV
- Elv Status
- Product not active
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Product not active
- Prop65 Display Name
- Prop65
- Prop65 Status
- Product not active
- Reach Display Name
- REACH SVHC
- Reach Status
- Product not active
- RoHS Display Name
- EU RoHS
- RoHS Status
- Product not active