- Part Number
- 936060022
- Category
- Heavy-Duty Connectors
Physical Specifications
- Component Size
- 32A «66x40»
- Lock To Mating Part
- No
- Net Weight
- 18.000/g
- Packaging Type
- Bag
- Poles
- N/A
- Temperature Range Operating
- -25° to +125°C
Electrical Specifications
- Current Maximum Per Contact
- 1.0A,3.0A
- Voltage Maximum
- N/A
Keywords: 93606-0022, 0936060022
Compliance & Certifications
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Not Reviewed
- Elv Display Name
- EU ELV
- Elv Status
- Not Reviewed
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Not Reviewed
- Reach Display Name
- REACH SVHC
- Reach Status
- Not Reviewed
- RoHS Display Name
- EU RoHS
- RoHS Status
- Not Reviewed