- Part Number
- 936060004
- Category
- Heavy-Duty Connectors
Physical Specifications
- Housing Color
- Black
- Net Weight
- 64.000/g
- Packaging Type
- Bag
Electrical Specifications
- Current Maximum Per Contact
- 10.0A,16.0A
- Voltage Maximum
- 250V
Keywords: 93606-0004, 0936060004
Compliance & Certifications
- Add1 Display Name
- GADSL/IMDS
- Add1 Status
- Not Relevant
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Not Reviewed per SJ/T 11365-2006
- Elv Display Name
- EU ELV
- Elv Status
- Not Relevant
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Not Reviewed per IEC 61249-2-21
- Prop65 Display Name
- Prop65
- Prop65 Status
- Not Reviewed per California Proposition 65
- Reach Display Name
- REACH SVHC
- Reach Status
- Not Reviewed per D(2025)7771-DC (04 Feb 2026)
- RoHS Display Name
- EU RoHS
- RoHS Status
- Not Reviewed per EU 2015/863