- Part Number
- 936060002
- Category
- Heavy-Duty Connectors
Physical Specifications
- Housing Color
- Black
- Packaging Type
- Bag
Electrical Specifications
- Current Maximum Per Contact
- 15.0A
- Voltage Maximum
- 125V
Keywords: 93606-0002, 0936060002
Compliance & Certifications
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Not Reviewed
- Elv Display Name
- EU ELV
- Elv Status
- Not Reviewed
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Not Reviewed
- Reach Display Name
- REACH SVHC
- Reach Status
- Not Reviewed
- RoHS Display Name
- EU RoHS
- RoHS Status
- Not Reviewed