- Part Number
- 936040013
- Category
- Die-cast Enclosures
Physical Specifications
- Enclosure Coating
- Polyester Powder
- Enclosure Color
- Black RAL 9005
- Internal Dimensions
- 91 x 91 x 53mm
- Material Enclosure
- Die-cast Aluminum
- Mounting Style
- External Flanges
- Net Weight
- 271.500/g
- Outside Dimensions
- 101 x 101 x 58mm
- Packaging Type
- Carton
- Temperature Range Operating
- -40° to +125°C
Keywords: 93604-0013, 0936040013
Compliance & Certifications
- Add1 Display Name
- GADSL/IMDS
- Add1 Status
- Not Relevant
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Green Image per SJ/T 11365-2006
- Elv Display Name
- EU ELV
- Elv Status
- Not Relevant
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Not Reviewed per IEC 61249-2-21
- Prop65 Display Name
- Prop65
- Prop65 Status
- Compliant per California Proposition 65
- Reach Display Name
- REACH SVHC
- Reach Status
- Not Contained per ED/71/2019 (16 July 2019)
- RoHS Display Name
- EU RoHS
- RoHS Status
- Compliant per EU 2015/863
- Cert Mark Documents
- {displayName=UKCA - Declaration of Conformity, fileName=CER_4000443226_00_000.pdf, subType=UKCA},{displayName=CE - Declaration of Conformity, fileName=CER_4000443225_00_000.pdf, subType=CE}