Heavy-Duty Connectors
- Part Number
- 936030070
- Category
- Heavy-Duty Connectors
Heavy-Duty Connector Kit, 16 Pole, Series S-E Female-Male Inserts, Pg21 Metal Cable Gland, Pg21 Die-cast Aluminum Hood-Side Entry, Surface Mount Housing-Vertical, 2 Lever, Size 16B «77x27», Grey
Physical Specifications
- colorCableJacket
- N/A
- componentSize
- 16B «77X27»
- lockToMatingPart
- Yes
- mountingStyle
- Surface Mount
- packagingType
- Bag
- threadSize
- Pg21
- threadType
- (Pg)
Electrical Specifications
- currentMaximumPerContact
- 16.0A
- voltageMaximum
- 500V
Keywords: 93603-0070, 0936030070
Compliance & Certifications
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Not Reviewed
- elvDisplayName
- EU ELV
- elvStatus
- Not Reviewed
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Not Reviewed
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Reviewed
- roHsDisplayName
- EU RoHS
- roHsStatus
- Not Reviewed