Heavy-Duty Connectors
- Part Number
- 936012728
- Category
- Heavy-Duty Connectors
Heavy-Duty Standard (STD) Single Lever Hood, Die-cast Aluminum, with 2 Pegs, Side Entry, Size 16B «77x27», Pg21 Thread, High Construction, Grey
Physical Specifications
- componentSize
- 16B «77X27»
- entryLocation
- Side
- hoodCoating
- Polyester Powder
- hoodColor
- GREY RAL 7037
- lockToMatingPart
- Yes
- materialHood
- Die-cast Aluminum
- materialPeg
- Stainless Steel
- netWeight
- 227.000/g
- numberOfPegs
- 2
- packagingType
- Bag
- threadSize
- Pg21
- threadType
- (Pg)
Electrical Specifications
- voltageMaximum
- 500V
Keywords: 93601-2728, 0936012728
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Not Relevant
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Green Image per SJ/T 11365-2006
- elvDisplayName
- EU ELV
- elvStatus
- Not Relevant
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Low-Halogen per IEC 61249-2-21
- prop65DisplayName
- Prop65
- prop65Status
- Compliant per California Proposition 65
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Contained per D(2025)7771-DC (04 Feb 2026)
- roHsDisplayName
- EU RoHS
- roHsStatus
- Compliant per EU 2015/863
- certMarkDocuments
- {displayName=UKCA - Declaration of Conformity, fileName=CER_4000443886_00_000.pdf, subType=UKCA},{displayName=CE - Declaration of Conformity, fileName=CER_4000443229_00_000.pdf, subType=CE}