- Part Number
- 936012064
- Category
- Heavy-Duty Connectors
Physical Specifications
- Component Size
- 16B «77X27»
- Entry Location
- Top
- Hood Coating
- Epoxy-Polyester Powder
- Hood Color
- Black RAL 9005
- Lock To Mating Part
- Yes
- Material Hood
- Zinc Alloy
- Net Weight
- 519.000/g
- Number Of Screws
- 2
- Packaging Type
- Bag
- Thread Size
- M50
- Thread Type
- (M) Metric
Keywords: 93601-2064, 0936012064
Compliance & Certifications
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Not Reviewed
- Elv Display Name
- EU ELV
- Elv Status
- Not Reviewed
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Not Reviewed
- Reach Display Name
- REACH SVHC
- Reach Status
- Not Reviewed
- RoHS Display Name
- EU RoHS
- RoHS Status
- Not Reviewed