- Part Number
- 936011048
- Category
- Heavy-Duty Connectors
Physical Specifications
- Component Size
- «32X13»
- Cover Color
- Black RAL 9005
- Lock To Mating Part
- Yes
- Material Cover
- Polyamide
- Material Peg
- Polyamide
- Net Weight
- 7.000/g
- Number Of Pegs
- 2
- Packaging Type
- Bag
- Thread Size
- N/A
- Thread Type
- N/A
Electrical Specifications
- Voltage Maximum
- 250V
Keywords: 93601-1048, 0936011048
Compliance & Certifications
- Add1 Display Name
- GADSL/IMDS
- Add1 Status
- Not Relevant
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Green Image per SJ/T 11365-2006
- Elv Display Name
- EU ELV
- Elv Status
- Not Relevant
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Not Low-Halogen per IEC 61249-2-21
- Prop65 Display Name
- Prop65
- Prop65 Status
- Compliant per California Proposition 65
- Reach Display Name
- REACH SVHC
- Reach Status
- Not Contained per D(2025)7771-DC (04 Feb 2026)
- RoHS Display Name
- EU RoHS
- RoHS Status
- Compliant per EU 2015/863
- Cert Mark Documents
- {displayName=UKCA - Declaration of Conformity, fileName=CER_4000443886_00_000.pdf, subType=UKCA},{displayName=CE - Declaration of Conformity, fileName=CER_4000443229_00_000.pdf, subType=CE}