- Part Number
- 936010943
- Category
- Heavy-Duty Connectors
Physical Specifications
- Component Size
- 6B «44x27»
- Entry Location
- Top
- Material Hood
- Die-cast Aluminum
- Material Lever
- Galvanized Steel
- Net Weight
- 94.000/g
- Number Of Levers
- 1
- Packaging Type
- Bag
- Thread Size
- Pg16
- Thread Type
- (Pg)
Electrical Specifications
- Voltage Maximum
- 500V
Keywords: 93601-0943, 0936010943
Compliance & Certifications
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Not Reviewed
- Elv Display Name
- EU ELV
- Elv Status
- Not Reviewed
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Not Reviewed
- Reach Display Name
- REACH SVHC
- Reach Status
- Not Reviewed
- RoHS Display Name
- EU RoHS
- RoHS Status
- Not Reviewed