- Part Number
- 936010834
- Category
- Heavy-Duty Connectors
Physical Specifications
- Component Size
- 6B «44x27»
- Cover Coating
- Polyester Powder
- Cover Color
- Grey RAL 7037
- Housing Coating
- Polyester Powder
- Housing Color
- Grey RAL 7037
- Lock To Mating Part
- Yes
- Material Cover
- Die-cast Aluminum
- Material Gasket
- NBR
- Material Housing
- Die-cast Aluminum
- Material Lever
- Galvanized Steel
- Mounting Style
- Surface Mount
- Net Weight
- 252.000/g
- Number Of Levers
- 1
- Packaging Type
- Bag
- Thread Size
- M20
- Thread Type
- (M) Metric
Electrical Specifications
- Voltage Maximum
- 500V
Keywords: 93601-0834, 0936010834
Compliance & Certifications
- Add1 Display Name
- GADSL/IMDS
- Add1 Status
- Not Relevant
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Green Image per SJ/T 11365-2006
- Elv Display Name
- EU ELV
- Elv Status
- Not Relevant
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Low-Halogen per IEC 61249-2-21
- Prop65 Display Name
- Prop65
- Prop65 Status
- Compliant per California Proposition 65
- Reach Display Name
- REACH SVHC
- Reach Status
- Not Contained per D(2025)7771-DC (04 Feb 2026)
- RoHS Display Name
- EU RoHS
- RoHS Status
- Compliant per EU 2015/863
- Cert Mark Documents
- {displayName=UKCA - Declaration of Conformity, fileName=CER_4000443907_00_000.pdf, subType=UKCA},{displayName=CE - Declaration of Conformity, fileName=CER_4000443875_00_000.pdf, subType=CE}