- Part Number
- 936010736
- Category
- Heavy-Duty Connectors
Physical Specifications
- Component Size
- 16B «77X27»
- Cover Coating
- Polyester Powder
- Cover Color
- Black RAL 9005
- Lock To Mating Part
- Yes
- Material Cover
- Die-cast Aluminum
- Net Weight
- 147.000/g
- Number Of Screws
- 2
- Packaging Type
- Bag
Keywords: 93601-0736, 0936010736
Compliance & Certifications
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Not Reviewed
- Elv Display Name
- EU ELV
- Elv Status
- Not Reviewed
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Not Reviewed
- Reach Display Name
- REACH SVHC
- Reach Status
- Not Reviewed
- RoHS Display Name
- EU RoHS
- RoHS Status
- Not Reviewed