Heavy-Duty Connectors
- Part Number
- 936010626
- Category
- Heavy-Duty Connectors
Heavy-Duty Standard (STD) Single Lever Bulkhead Mount Housing, Polyamide, with 1 Lever, Right Angle, with Gasket, Size 3A«21x21», Pg11 Thread, Grey White
Physical Specifications
- componentSize
- 3A «21x21»
- housingColor
- Grey White RAL 9002
- lockToMatingPart
- Yes
- materialGasket
- NBR
- materialHousing
- Polyamide
- materialLever
- Polyamide
- mountingStyle
- Bulkhead
- netWeight
- 18.000/g
- numberOfLevers
- 1
- packagingType
- Bag
- threadSize
- Pg11
- threadType
- (Pg)
Electrical Specifications
- voltageMaximum
- 230V / 400V
Keywords: 93601-0626, 0936010626
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Not Relevant
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- 50 Image per SJ/T 11365-2006
- elvDisplayName
- EU ELV
- elvStatus
- Not Relevant
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Low-Halogen per IEC 61249-2-21
- prop65DisplayName
- Prop65
- prop65Status
- Duty-To-Declare per California Proposition 65
- propRiskDisplayName
- PropRisk
- propRiskStatus
- Cancer,Developmental toxicity,Reproductive toxicity
- propSubDisplayName
- PropSub
- propSubStatus
- Lead compounds
- reachDisplayName
- REACH SVHC
- reachStatus
- Contains Lead per D(2025)7771-DC (04 Feb 2026)
- roHsDisplayName
- EU RoHS
- roHsStatus
- Compliant with Exemption 6(c) per EU 2015/863
- certMarkDocuments
- {displayName=CE - Declaration of Conformity, fileName=CER_4000443875_00_000.pdf, subType=CE},{displayName=UKCA - Declaration of Conformity, fileName=CER_4000443907_00_000.pdf, subType=UKCA}