- Part Number
- 936010521
- Category
- Heavy-Duty Connectors
Physical Specifications
- Color Resin
- Gray
- Durability Mating Cycles Max
- 500
- Gender
- Female
- Material Contact
- Copper Alloy
- Material Housing
- Polycarbonate
- Material Plating
- Silver
- Net Weight
- 30.200/g
- Packaging Type
- Bag
- Polarized To Mating Part
- Yes
- Poles
- 3
- Temperature Range Operating
- -40° to +125°C
- Wire Size Awg
- 8,10,12,14
- Wire Size Mm
- 2.50-8.00
Electrical Specifications
- Current Maximum Per Contact
- 40.0A
- Voltage Maximum
- 690V
Keywords: 93601-0521, 0936010521
Compliance & Certifications
- Add1 Display Name
- GADSL/IMDS
- Add1 Status
- Not Relevant
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Green Image per SJ/T 11365-2006
- Elv Display Name
- EU ELV
- Elv Status
- Not Relevant
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Not Reviewed per IEC 61249-2-21
- Prop65 Display Name
- Prop65
- Prop65 Status
- Compliant per California Proposition 65
- Reach Display Name
- REACH SVHC
- Reach Status
- Not Contained per D(2022)9120-DC (17 Jan 2023)
- RoHS Display Name
- EU RoHS
- RoHS Status
- Compliant per EU 2015/863