- Part Number
- 936010520
- Category
- Heavy-Duty Connectors
Physical Specifications
- Component Size
- «34.2x14.6»
- Durability Mating Cycles Max
- 500
- Gender
- Female-Male
- Insert Color
- Blue
- Material Insert
- Polycarbonate
- Net Weight
- 6.700/g
- Packaging Type
- Bag
- Temperature Range Operating
- -40° to +80°C
Keywords: 93601-0520, 0936010520
Compliance & Certifications
- Add1 Display Name
- GADSL/IMDS
- Add1 Status
- Not Relevant
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Not Reviewed per SJ/T 11365-2006
- Elv Display Name
- EU ELV
- Elv Status
- Not Relevant
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Not Reviewed per IEC 61249-2-21
- Prop65 Display Name
- Prop65
- Prop65 Status
- Not Reviewed per California Proposition 65
- Reach Display Name
- REACH SVHC
- Reach Status
- Not Reviewed per D(2025)7771-DC (04 Feb 2026)
- RoHS Display Name
- EU RoHS
- RoHS Status
- Not Reviewed per EU 2015/863