- Part Number
- 936010489
- Category
- Heavy-Duty Contacts
Physical Specifications
- Color Resin
- Black
- Gender
- Male
- Length
- 22.70mm
- Material Contact
- Polypropylene
- Material Gasket
- Nitrile
- Net Weight
- 0.790/g
- Packaging Type
- Bag
Keywords: 93601-0489, 0936010489
Compliance & Certifications
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Not Reviewed
- Elv Display Name
- EU ELV
- Elv Status
- Not Reviewed
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Not Reviewed
- Reach Display Name
- REACH SVHC
- Reach Status
- Not Reviewed
- RoHS Display Name
- EU RoHS
- RoHS Status
- Not Reviewed