Skip to main content

Heavy-Duty Connectors

Part Number
936010480
Category
Heavy-Duty Contacts

Heavy-Duty Turned Crimp Contact for 5A D-Sub Inserts and Modules, Male, Gold (Au) Plated Copper Alloy, 0.14-0.35mm² (26-22 AWG), 100 per Bag

Physical Specifications

gender
Male
materialContact
Copper Alloy
materialPlating
Gold
netWeight
0.180/g
numberOfGrooves
0
packagingType
Bag
strippingLength
5.00mm
wireSizeAwg
22,24,26
wireSizeMm
0.14-0.35

Electrical Specifications

currentMaximumPerContact
5.0A

Keywords: 93601-0480, 0936010480

Compliance & Certifications

add1DisplayName
GADSL/IMDS
add1Status
Not Relevant
chinaRoHsDisplayName
China RoHS
chinaRoHsStatus
Green Image per SJ/T 11365-2006
elvDisplayName
EU ELV
elvStatus
Not Relevant
hflhDisplayName
Low-Halogen Status
hflhStatus
Not Reviewed per IEC 61249-2-21
prop65DisplayName
Prop65
prop65Status
Compliant per California Proposition 65
reachDisplayName
REACH SVHC
reachStatus
Not Reviewed per D(2025)7771-DC (04 Feb 2026)
roHsDisplayName
EU RoHS
roHsStatus
Compliant per EU 2015/863
certMarkDocuments
{displayName=CE - Declaration of Conformity, fileName=CER_4000443875_00_000.pdf, subType=CE},{displayName=UKCA - Declaration of Conformity, fileName=CER_4000443907_00_000.pdf, subType=UKCA}
Heavy-Duty Connectors - 936010480 - Image 1 Heavy-Duty Connectors - 936010480 - Image 2 Heavy-Duty Connectors - 936010480 - Image 3 Heavy-Duty Connectors - 936010480 - Image 4
Registration - Verify Email

Part Number Found

Limited Information Available

This part is not formally published to our online part catalog. Limited information is available to display on molex.com.

About Us

About Us


Molex is a global electronics leader committed to making the world a better, more-connected place. With a presence in more than 40 countries, Molex enables transformative technology innovation in the consumer device, aerospace and defense, data center, cloud, telecommunications, transportation, industrial automation and healthcare industries. Through trusted customer and industry relationships, unrivaled engineering expertise, and product quality and reliability, Molex realizes the infinite potential of Creating Connections for Life. 

Learn More About How We Create Connections for Life

Registration - Verify Email

Part Number Found

Limited Information Available

This part is not formally published to our online part catalog. Limited information is available to display on molex.com.

About Us

About Us


Molex is a global electronics leader committed to making the world a better, more-connected place. With a presence in more than 40 countries, Molex enables transformative technology innovation in the consumer device, aerospace and defense, data center, cloud, telecommunications, transportation, industrial automation and healthcare industries. Through trusted customer and industry relationships, unrivaled engineering expertise, and product quality and reliability, Molex realizes the infinite potential of Creating Connections for Life. 

Learn More About How We Create Connections for Life