Heavy-Duty Connectors
- Part Number
- 936010479
- Category
- Heavy-Duty Contacts
Heavy-Duty Turned Crimp Contact for 5A D-Sub Inserts and Modules, Male, Gold (Au) Plated Copper Alloy, 0.08-0.20mm² (28-24 AWG), 100 per Bag
Physical Specifications
- gender
- Male
- materialContact
- Copper Alloy
- materialPlating
- Gold
- netWeight
- 0.190/g
- numberOfGrooves
- 0
- packagingType
- Bag
- strippingLength
- 5.00mm
- wireSizeAwg
- 24,26,28
- wireSizeMm
- 0.08-0.20
Electrical Specifications
- currentMaximumPerContact
- 5.0A
Keywords: 93601-0479, 0936010479
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Not Relevant
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Green Image per SJ/T 11365-2006
- elvDisplayName
- EU ELV
- elvStatus
- Not Relevant
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Not Reviewed per IEC 61249-2-21
- prop65DisplayName
- Prop65
- prop65Status
- Compliant per California Proposition 65
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Reviewed per D(2025)7771-DC (04 Feb 2026)
- roHsDisplayName
- EU RoHS
- roHsStatus
- Compliant per EU 2015/863
- certMarkDocuments
- {displayName=UKCA - Declaration of Conformity, fileName=CER_4000443907_00_000.pdf, subType=UKCA},{displayName=CE - Declaration of Conformity, fileName=CER_4000443875_00_000.pdf, subType=CE}