- Part Number
- 936010452
- Category
- Heavy-Duty Contacts
Physical Specifications
- Gender
- Female
- Material Contact
- Copper Alloy
- Material Plating
- Silver
- Net Weight
- 27.000/g
- Number Of Grooves
- 0
- Packaging Type
- Bag
- Stripping Length
- 19.00mm
- Wire Size Awg
- 4
- Wire Size Mm
- 25.00
Electrical Specifications
- Current Maximum Per Contact
- 200.0A
Keywords: 93601-0452, 0936010452
Compliance & Certifications
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Not Reviewed
- Elv Display Name
- EU ELV
- Elv Status
- Not Reviewed
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Not Reviewed
- Reach Display Name
- REACH SVHC
- Reach Status
- Not Reviewed
- RoHS Display Name
- EU RoHS
- RoHS Status
- Not Reviewed