Heavy-Duty Connectors
- Part Number
- 936010448
- Category
- Heavy-Duty Connectors
Heavy-Duty Crimp Terminal Insert, Male, 12-Pole, 10A, Size 3A «21x21»
Physical Specifications
- componentSize
- 3A «21x21»
- durabilityMatingCyclesMax
- 500
- gender
- Male
- insertColor
- Grey
- materialInsert
- Polycarbonate
- netWeight
- 11.600/g
- numberOfRows
- 4.0
- packagingType
- Bag
- polarizedToMatingPart
- Yes
- poles
- 12
- temperatureRangeOperating
- -40° to +125°C
- tighteningTestTorque
- 0.25 Nm
Electrical Specifications
- currentMaximumPerContact
- 10.0A
- voltageMaximum
- 400V
Keywords: 93601-0448, 0936010448
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Not Relevant
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Green Image per SJ/T 11365-2006
- elvDisplayName
- EU ELV
- elvStatus
- Not Relevant
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Low-Halogen per IEC 61249-2-21
- prop65DisplayName
- Prop65
- prop65Status
- Compliant per California Proposition 65
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Contained per D(2025)7771-DC (04 Feb 2026)
- roHsDisplayName
- EU RoHS
- roHsStatus
- Compliant per EU 2015/863
- certMarkDocuments
- {displayName=UKCA - Declaration of Conformity, fileName=CER_4000443907_00_000.pdf, subType=UKCA},{displayName=CE - Declaration of Conformity, fileName=CER_4000443875_00_000.pdf, subType=CE}