Heavy-Duty Connectors
- Part Number
- 936010418
- Category
- Heavy-Duty Contacts
Heavy-Duty Turned Crimp Contact for 40A Inserts and Modules, Male, Silver (Ag) Plated Copper Alloy, 2.50mm² (14 AWG), 100 per Bag
Physical Specifications
- gender
- Male
- materialContact
- Copper Alloy
- materialPlating
- Silver
- netWeight
- 3.020/g
- numberOfGrooves
- 0
- packagingType
- Bag
- strippingLength
- 9.00mm
- wireSizeAwg
- 14
- wireSizeMm
- 2.50
Electrical Specifications
- currentMaximumPerContact
- 40.0A
Keywords: 93601-0418, 0936010418
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Not Relevant
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- 50 Image per SJ/T 11365-2006
- elvDisplayName
- EU ELV
- elvStatus
- Not Relevant
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Low-Halogen per IEC 61249-2-21
- prop65DisplayName
- Prop65
- prop65Status
- Duty-To-Declare per California Proposition 65
- propRiskDisplayName
- PropRisk
- propRiskStatus
- Cancer,Developmental toxicity,Reproductive toxicity
- propSubDisplayName
- PropSub
- propSubStatus
- Lead compounds
- reachDisplayName
- REACH SVHC
- reachStatus
- Contains Lead per D(2025)7771-DC (04 Feb 2026) SCIP:b0739691-ef7a-4fca-98fe-7b5552622075
- roHsDisplayName
- EU RoHS
- roHsStatus
- Compliant with Exemption 6(c) per EU 2015/863
- certMarkDocuments
- {displayName=CE - Declaration of Conformity, fileName=CER_4000443875_00_000.pdf, subType=CE},{displayName=UKCA - Declaration of Conformity, fileName=CER_4000443907_00_000.pdf, subType=UKCA}