Heavy-Duty Connectors
- Part Number
- 936010282
- Category
- Heavy-Duty Connectors
Heavy-Duty Crimp Contact Insert, Male, 16-Pole, 16A, Numbered 17-32, for Crimp Contacts, Size 16B «77x27»
Physical Specifications
- componentSize
- 16B «77X27»
- durabilityMatingCyclesMax
- 700
- gender
- Male
- insertColor
- Grey
- materialInsert
- Polycarbonate
- netWeight
- 57.000/g
- numberOfRows
- 2.0
- packagingType
- Bag
- polarizedToMatingPart
- Yes
- poles
- 16
- temperatureRangeOperating
- -40° to +125°C
Electrical Specifications
- currentMaximumPerContact
- 16.0A
- voltageMaximum
- 500V
Keywords: 93601-0282, 0936010282
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Not Relevant
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- 50 Image per SJ/T 11365-2006
- elvDisplayName
- EU ELV
- elvStatus
- Not Relevant
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Not Reviewed per IEC 61249-2-21
- prop65DisplayName
- Prop65
- prop65Status
- Duty-To-Declare per California Proposition 65
- propRiskDisplayName
- PropRisk
- propRiskStatus
- Cancer,Developmental toxicity,Reproductive toxicity
- propSubDisplayName
- PropSub
- propSubStatus
- Lead compounds
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Contained per ED/71/2019 (16 July 2019)
- roHsDisplayName
- EU RoHS
- roHsStatus
- Compliant with Exemption 6(c) per EU 2015/863
- certMarkDocuments
- {displayName=UKCA - Declaration of Conformity, fileName=CER_4000443907_00_000.pdf, subType=UKCA},{displayName=CE - Declaration of Conformity, fileName=CER_4000443875_00_000.pdf, subType=CE}