- Part Number
- 936010138
- Category
- Heavy-Duty Connectors
Physical Specifications
- Component Size
- 10A «49X16»
- Durability Mating Cycles Max
- 500
- Gender
- Female
- Insert Color
- Grey
- Material Contact
- Copper Alloy
- Material Insert
- Polycarbonate
- Material Plating
- Silver
- Net Weight
- 44.750/g
- Number Of Rows
- 2.0
- Packaging Type
- Bag
- Polarized To Mating Part
- Yes
- Poles
- 10
- Stripping Length
- 7.00mm
- Temperature Range Operating
- -40° to +125°C
- Tightening Test Torque
- 0.50 Nm
- Wire Size Awg
- 12-20
- Wire Size Mm
- 0.50-4.00
Electrical Specifications
- Current Maximum Per Contact
- 16.0A
- Voltage Maximum
- 230V / 400V
- Wire Protection
- No
Keywords: 93601-0138, 0936010138
Compliance & Certifications
- Add1 Display Name
- GADSL/IMDS
- Add1 Status
- Product not active
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Product not active
- Elv Display Name
- EU ELV
- Elv Status
- Product not active
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Product not active
- Prop65 Display Name
- Prop65
- Prop65 Status
- Product not active
- Reach Display Name
- REACH SVHC
- Reach Status
- Product not active
- RoHS Display Name
- EU RoHS
- RoHS Status
- Product not active