- Part Number
- 936010126
- Category
- Heavy-Duty Connectors
Physical Specifications
- Component Size
- 3A «21x21»
- Durability Mating Cycles Max
- 500
- Gender
- Male
- Insert Color
- Black
- Material Contact
- Copper Alloy
- Material Gasket
- NBR
- Material Insert
- Polycarbonate
- Material Plating
- Silver
- Net Weight
- 12.200/g
- Number Of Rows
- 2.0
- Packaging Type
- Bag
- Polarized To Mating Part
- Yes
- Poles
- 3
- Stripping Length
- 6.00mm
- Temperature Range Operating
- -40° to +125°C
- Tightening Test Torque
- 0.25 Nm
- Wire Size Awg
- 14-20
- Wire Size Mm
- 0.50-2.50
Electrical Specifications
- Current Maximum Per Contact
- 10.0A
- Voltage Maximum
- 230V / 400V
- Wire Protection
- No
Keywords: 93601-0126, 0936010126
Compliance & Certifications
- Add1 Display Name
- GADSL/IMDS
- Add1 Status
- Product not active
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Product not active
- Elv Display Name
- EU ELV
- Elv Status
- Product not active
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Product not active
- Prop65 Display Name
- Prop65
- Prop65 Status
- Product not active
- Reach Display Name
- REACH SVHC
- Reach Status
- Product not active
- RoHS Display Name
- EU RoHS
- RoHS Status
- Product not active
- Cert Mark Documents
- {displayName=UKCA - Declaration of Conformity, fileName=CER_4000443911_00_000.pdf, subType=UKCA},{displayName=CE - Declaration of Conformity, fileName=CER_4000443879_00_000.pdf, subType=CE}