- Part Number
- 936010082
- Category
- Heavy-Duty Connectors
Physical Specifications
- Component Size
- 24B «104X27»
- Durability Mating Cycles Max
- 500
- Gender
- Female
- Insert Color
- Grey
- Material Insert
- Polycarbonate
- Net Weight
- 81.000/g
- Number Of Rows
- 6.0
- Packaging Type
- Bag
- Polarized To Mating Part
- Yes
- Poles
- 108
- Temperature Range Operating
- -40° to +125°C
Electrical Specifications
- Current Maximum Per Contact
- 10.0A
- Voltage Maximum
- 250V
Keywords: 93601-0082, 0936010082
Compliance & Certifications
- Add1 Display Name
- GADSL/IMDS
- Add1 Status
- Not Relevant
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Green Image per SJ/T 11365-2006
- Elv Display Name
- EU ELV
- Elv Status
- Not Relevant
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Low-Halogen per IEC 61249-2-21
- Prop65 Display Name
- Prop65
- Prop65 Status
- Compliant per California Proposition 65
- Reach Display Name
- REACH SVHC
- Reach Status
- Not Contained per D(2025)7771-DC (04 Feb 2026)
- RoHS Display Name
- EU RoHS
- RoHS Status
- Compliant per EU 2015/863
- Cert Mark Documents
- {displayName=UKCA - Declaration of Conformity, fileName=CER_4000443911_00_000.pdf, subType=UKCA},{displayName=CE - Declaration of Conformity, fileName=CER_4000443879_00_000.pdf, subType=CE}