- Part Number
- 936010075
- Category
- Heavy-Duty Connectors
Physical Specifications
- Component Size
- «16.8x13.8»
- Durability Mating Cycles Max
- 500
- Gender
- Female
- Insert Color
- Grey
- Material Contact
- Copper Alloy
- Material Insert
- Polycarbonate
- Material Plating
- Silver
- Net Weight
- 2.800/g
- Number Of Rows
- 3.0
- Packaging Type
- Bag
- Polarized To Mating Part
- Yes
- Poles
- 7
- Temperature Range Operating
- -40° to +125°C
Electrical Specifications
- Current Maximum Per Contact
- 7.5A
- Voltage Maximum
- 250V
Keywords: 93601-0075, 0936010075
Compliance & Certifications
- Add1 Display Name
- GADSL/IMDS
- Add1 Status
- Not Relevant
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Not Reviewed per SJ/T 11365-2006
- Elv Display Name
- EU ELV
- Elv Status
- Not Relevant
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Not Reviewed per IEC 61249-2-21
- Prop65 Display Name
- Prop65
- Prop65 Status
- Not Reviewed per California Proposition 65
- Reach Display Name
- REACH SVHC
- Reach Status
- Not Reviewed per D(2025)7771-DC (04 Feb 2026)
- RoHS Display Name
- EU RoHS
- RoHS Status
- Not Reviewed per EU 2015/863